The LMZ36002 evaluation board is configured to evaluate the operation of the LMZ36002 power module. The input voltage range is 4.5V to 60V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ36002 operation.
Features
- 4.5 V to 60V Input Voltage Range
- 2.5V, 3.3V, 5.0V, 6.0V & 7.5V Output Voltage Jumper
- Up to 2 A Output Current
- 180° Out-of-Phase Operation